Menu
Search
Menu
TradeMaster Toggle Dimmer, Brown
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Brown
Product Series: TradeMaster
Type: Incandescent Toggle
Number Of Poles: 3-way
Style: Toggle
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: No
CUL Listing No: No
cULus: Yes
cURus: No
Federal Spec: No
UL Listing No: No
UN SPSC: 39121502
UR: No
Dimensions
Weight: 0.24406
Technical Information
Volts: 120V
Watts: 600
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 121ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 105ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit