Menu
Search
Menu
Toggle Slide Dimmer Incandescent, Single Pole /3-Way 700W, Gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Secure Environment: Indoor Use Only
Color: Gray
Type: Incandescent Toggle
Number Of Poles: Single Pole / 3-Way
Number Of Wires: None
Style: Toggle
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listed: Yes
cULus: Yes
UL Standard: UL1472
Dimensions
Depth (US): 1.40"
Height (US): 4.19" (2.68")
Width (US): 1.73"
Product Weight (US): 3.51 oz.
Technical Information
Material: Polycarbonate
Volts: 120V
Volts (AC): 120 VAC
Watts: 700W Incandescent
Grade Type: Spec Grade
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
You Might Like
In-Wall Room Scene Controller, White, DRD6-W
In-Wall Room Scene Controller, White
DRD6-W V2
Hand-Held Whole House Scene Controller, MRH5-G
Hand-Held Whole House Scene Controller, Black
MRH5-G
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 504ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 500ms;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 145ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit