NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Toggle Slide Dimmer Magnetic Low Voltage, Single Pole / 3-Way 1100VA, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Secure Environment: Indoor Use Only
Color: Black
Type: Magnetic Low Voltage Toggle
Number Of Poles: Single Pole / 3-Way
Number Of Wires: None
Style: Toggle
Listing Agencies/Third Party Certifications
CSA Listed: Yes
cULus: Yes
UL Standard: UL1472
Dimensions
Depth (US): 1.40"
Height (US): 4.19" ( 2.68")
Width (US): 1.73"
Product Weight (US): 3.73 oz.
Technical Information
Material: Polycarbonate
Volts: 120V
Volts (AC): 120 VAC
Watts: 1100VA Magnetic Low Voltage
Grade Type: Spec Grade
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit