text.skipToContent text.skipToNavigation

TradeMaster® Toggle Slide Dimmer Low Voltage Single Pole/3-Way, 1100VA, Gray

TSDLV1103PGRY Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

1100 VA, Preset, Single Pole/3-Way Toggle Slide Dimmer
Color Gray
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Matches appearance of standard Pass & Seymour toggle switch
  • All models are Single Pole/3-Way capable
  • Interchangeable face covers are available in seven different colors
  • Highest wattage rating
  • Lifetime warranty

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;