NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
15A/125V TradeMaster® 8-Hole/Push Wire Receptacle, Ivory
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Ivory
Type: 8-Hole/Push Wire
Number Of Poles: 2
Number Of Wires: 3
Listing Agencies/Third Party Certifications
CSA Listing Info: C22.2 No.42
CSA Standard: Yes
UL Listing No: UL498
UL Standard: Yes
UN SPSC: 39121406
Dimensions
Depth (US): 1.018"
Height (US): 3.28"
Width (US): 1.322"
Technical Information
Amps: 15A
NEMA Configuration Number: 5-15R
NEMA Rating: Yes
Volts: 125
Volts (AC): 125
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
LEED Contribution: Yes
LEED_Contribution
PepResources
Download

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit