text.skipToContent text.skipToNavigation

Discontinued - 15A|125V Trademaster 8-Hole|Push Wire Receptacle, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  880TRW

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High-impact resistant thermoplastic construction.
  • Extra-long strap.
  • Quickloop wire looping aid.
  • Long-term blade retention.
  • Longer tri-drive screws for easier #12 AWG looping.
  • Extra-large circuit break-off tabs.
  • Side-access push wire release.
  • Ultrasonic welding of face to back body.
  • Side wire accepts #12 - #14 AWG solid wire.
  • Push wire accepts #14 AWG solid only.
  • Low profile face.
  • Traditional contoured face.
  • (3232 models) Self-grounding models provide automatic ground clip.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  880TRW
Color White
Country Of Origin Mexico
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 15 A

Resources

Guide Form Specifications
CAD Drawings
1-Gang 1" Screw Plug Cover Plate, 829CKAL-1
dxf
1-Gang 3/4" Screw Plug Cover Plate, 829CKAL-3/4
dxf
880MP Series Modulink Communications Cover Plate - 829CK-1
dxf
880MP Series Modulink Communications Cover Plate - 829CK-1/2
dxf
880MP Series Modulink Communications Cover Plate - 829CK-3/4
dxf
880MP Series Modulink Communications Cover Plate - 829PSTC
dxf
880MP Series Modulink Floor Box Communication Cover Plate - 829PCK
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829CK
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829STC
dxf
880MP Series Modulink Floor Box Duplex Cover Plate - 828R
dxf
880MP Series Modulink Floor Box Duplex Cover Plate - 828SPTC
dxf
880MP Series Modulink Floor Box Flange - 817PCC
dxf
880MP Series Modulink Floor Box Flange - 827PCC
dxf
880MP Series Modulink Floor Box Flange - 837PCC
dxf
880MP Series Modulink Floor Box Nonmetallic Duplex Cover Plate - 828PR
dxf
880MP Series Modulink Floor Box Nonmetallic GFI Cover Plate - 828PRGFI
dxf
880MP Series Modulink Floor Boxes Cover Plate - 829PFL
dxf
880W Series Omnibox Fire Classified Floor Boxes GFI Cover Plate - 828GFITC
dxf
880W Series Stamped Steel Floor Box - 880W1
dxf
880W Series Stamped Steel Floor Box - 880W2
dxf
880W Series Stamped Steel Floor Box - 880W3
dxf
Omnibox 1-Gang Powder-Coated Aluminum Combo Carpet & Tile Flange, 817TCAL-XX
dxf
Omnibox 2-Gang Powder-Coated Aluminum Combo Carpet & Tile Flange, 827TCAL-XX
dxf
Omnibox 2-Gang Powder-Coated Aluminum Tile Flange, 827TAL-XX
dxf
Omnibox 3-Gang Powder-Coated Aluminum Combo Carpet & Tile Flange, 837TCAL-XX
dxf
Omnibox Brushed Aluminum Duplex Cover Plate, 828R-TCAL
dxf
Omnibox Brushed Aluminum GFI Cover Plate, 828GFITCAL
dxf
Omnibox Series Fire Classified Flange - 817B
dxf
Omnibox Series Fire Classified Flange - 817C
dxf
Omnibox Series Fire Classified Flange - 827B
dxf
Omnibox Series Fire Classified Flange - 827C
dxf
Omnibox Series Fire Classified Flange - 837B
dxf
Omnibox Series Fire Classified Flange - 837C
dxf
Omnibox Series Fire Classified Single Locking Cover Plate - 828DLR
dxf
Omnibox Series Flange - 817T
dxf
Omnibox Series Flange - 827T
dxf
Omnibox Series Flange - 837T
dxf
Omnibox, 1-Gang Powder-Coated Aluminum Tile Flange, 817TAL-XX
dxf
View More
Installation Instructions

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;