text.skipToContent text.skipToNavigation

Wide Slide Preset Interchangeable Face Fan Speed Control, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

120V 5 Amp Wide Slide Preset Variable Speed Interchangeable Face Fan Speed Control. Simple to operate, this item comes with white face only (W).
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Convenient operation - combines ON/OFF Decorator-style switch with separate slider for dimming control.
  • Constant memory returns lights to previous level after a power failure.
  • Sleek ergonomic P&S Decorator-style matches other Decorator devices.
  • Higher Ratings
  • Screw-pressure-plate back wire terminals save time, space and money.
  • This package is white face only option (W).
  • Interchangeable faces available in four colors -: Ivory,Brown,Black and Light Almond: (sold separately).

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Dimensions
Product Width US 1.75 in
Product Depth US 1.25 in
Product Height US 4.25 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 5 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can WSSC53PW control up to 3 ceiling fans with 1 control?

Asked by: Anonymous
Hello, thank you for your inquiry. The WSSC53PW is rated for up to 5 Amps. I would suggest verifying the amperage of each of your 3 fans to verify the total amperage drawn. I hope this helps, feel free to reach out to our Technical Support team if you have further questions.
Answered by: Wiremold Tech Support
Date published: 2022-10-31
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WSSC53PW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT