Rotary Fan Speed Control, Ivory
94003I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Rotary 1.5A 3-Speed De-Hummer Fan Speed Control
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Since the development of variable fan speed controls, many fans have made an annoying humming noise when their speed was reduced. Through the use of specially designed capacitive circuitry, these units can control fans at 3- or 4-speed levels in slide, rotary, and dual styles with virtually no fan motor noise.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
Country Of Origin | Mexico | ||
Application Sector | Residential | ||
Standard | CSA Listed, UL Listed |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 48758 |
Technical Information
Connection | Pigtail Leads | ||
Contact Rating | 120 | ||
Amperage | 1.5 A | ||
Number of Poles | Single Pole | ||
Speed Range | 3-Speed | ||
Voltage | 120 V | ||
Environmental Conditions | Indoor Only |
Resources
Cutsheet
Supporting Document
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What adverse effects would occur if fan is on medium instead of high and one is still using the 94003 dehummer control?
The "adverse" effect would be that the fan speeds would be all different than if used with just the de-hummer, there may even be positions on the de-hummer that fail to make the fan move.
But there should not be any damage to anything, just improper operation.
Date published: 2021-05-05
hello , I am looking for some fan speed controls I would like the legrand p&s de-hummer in a 3-way is that possible?
We have a few different style of 3way De-hummer fan speed controllers and they would be used a a standard 3way switch on the other side of our 3way circuit:
Rotary style - DRDH163PIV
Toggle style - TSDDH163PI
Decorator Style - RHDH163PTC
Date published: 2021-05-05
The nut on the rotary switch shaft prohibits a standard wall plate from sitting flat against the wall. Do you have any guidance on how to overcome this problem?
A standard Toggle style wallplate is used with the Rotary style devices and it sits on the nut without issues.
Date published: 2019-11-18
Bazaarvoice SAP Hybris Integration Version 2.8.1