text.skipToContent text.skipToNavigation

Rotary Fan Speed Control, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Rotary Fan Control 1.5A 4-Speed
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Since the development of variable fan speed controls, many fans have made an annoying humming noise when their speed was reduced. Through the use of specially designed capacitive circuitry, these units can control fans at 3- or 4-speed levels in slide, rotary, and dual styles with virtually no fan motor noise.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
Application Sector Residential
Standard CSA Listed, UL Listed
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  48758
Technical Information
Connection Pigtail Leads
Contact Rating 120
Amperage 1.5 A
Number of Poles Single Pole
Speed Range 4-Speed
Voltage 120.0 V
Environmental Conditions Indoor Only

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have 3 rotary fan controls that were all installed in 2014. I replaced one about a year ago because it did not work on all speeds. I have the same problem on two more including the one I already fixed. What is the problem? These aren't cheap.

Asked by: Dale
The device you mention has a limited lifetime warranty. Call 1-800-223-4162 and select the option for Pass and Seymour to get assistance with replacements.
Answered by: Legrand Techincal Support
Date published: 2019-08-09
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_94004LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT