Rotary Fan Speed Control, White
94004W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Rotary Fan Control 1.5A 4-Speed
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Since the development of variable fan speed controls, many fans have made an annoying humming noise when their speed was reduced. Through the use of specially designed capacitive circuitry, these units can control fans at 3- or 4-speed levels in slide, rotary, and dual styles with virtually no fan motor noise.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | Mexico | ||
Application Sector | Residential | ||
Standard | CSA Listed, UL Listed |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 48758 |
Technical Information
Connection | Pigtail Leads | ||
Contact Rating | 120 | ||
Amperage | 1.5 A | ||
Number of Poles | Single Pole | ||
Speed Range | 4-Speed | ||
Voltage | 120.0 V | ||
Environmental Conditions | Indoor Only |
Resources
Cutsheet
Supporting Document
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have 3 rotary fan controls that were all installed in 2014. I replaced one about a year ago because it did not work on all speeds. I have the same problem on two more including the one I already fixed. What is the problem? These aren't cheap.
The device you mention has a limited lifetime warranty. Call 1-800-223-4162 and select the option for Pass and Seymour to get assistance with replacements.
Date published: 2019-08-09
Bazaarvoice SAP Hybris Integration Version 2.8.1