Discontinued - Trademaster Toggle De-Hummer Fan Speed Control, White | Sub TSDDH163PW
TDDH163PW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | TSDDH163PW | ||
Color | White | ||
Country Of Origin | China | ||
Application Sector | Residential/Commercial | ||
Standard | cULus, RoHS |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Frequency Rating | 120VAC 60 Hz | ||
Connection | Screw Terminals | ||
Amperage | 1.6 A | ||
Voltage | 120 V | ||
Environmental Conditions | Humidity: Less than 95% non condensing |
Resources
Cutsheet
Supporting Document
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1