text.skipToContent text.skipToNavigation

Aluminum Cord Grip, 3/8-in Straight, .25-.31 OD Range

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Deluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants. Cord grips are available in a wide range of conduit sizes from 1/4"" to 3"" in straight, 90 and 45 styles. A uniquely designed combination tightening surface with both a hex area and a knurled surface provides extra gripping for initial hand tightening.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • A unique design with a combination tightening surface that includes both a hex area and knurled surface providing extra gripping for initial hand tightening and ease of installation
  • Anti-friction washer that fits between the nut and bushing for easier compression and a tight seal
  • Available in straight, 45: , and 90: styles
  • All aluminum design offers corrosion resistance and industrial strength for heavy duty applications

Specifications

General Info
Product Line Pass & Seymour
UPC Number 785007060645
Country Of Origin United States
Construction Aluminum Cord Grip
Application Sector Commercial/Industrial
Standard UL Listed, CSA Listed
Technical Information
Maximum Cable Range 0.25 in
Minimum Cable Range 0.31 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;