NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Strain Relief Deluxe Cord Grips, 1/2" NPT, 90-Degree Male
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Flexcor
Type: Strain Relief Cord Grips
Duty: Heavy Duty
Special Features: 90-Degree Male
Listing Agencies/Third Party Certifications
CSA Listing Info: Yes
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39121722
UR: No
Dimensions
Depth (US): 0.8
Width (US): 0.333
Volume: 0.2664
Height: 1
Technical Information
NPT Size: 1/2"
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA