News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
Strain Relief Deluxe Cord Grips, 1/2" NPT, Straight Male
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Flexcor
Type: Strain Relief Cord Grips
Duty: Heavy Duty
Special Features: Straight Male
Listing Agencies/Third Party Certifications
CSA Listing Info: Yes
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39121722
UR: No
Dimensions
Depth (US): 3
Width (US): 1.2
Volume: 4.32
Height: 1.2
Technical Information
NPT Size: 1/2"
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA