NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Nylon Strain Relief Cord Grip, 3/4" NPT 90-Degree, .562-.687 OD Range, Nylon Mesh
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Gray
Product Series: Flexcor
Type: Nylon Strain Relief Cord Grips
Listing Agencies/Third Party Certifications
CSA Listed: Yes
UL Standard: Yes
Technical Information
Material: Nylon
NEMA Rating: 3R
Rating (A): Strain Relief
Buy American Act Compliance
Country Of Origin: MEXICO
BAA