Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Nylon Cord Grip, 1" NPT Straight, .625-.750 OD Range
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Flexcor
Type: Nylon Cord Grips
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Standard: Yes
Technical Information
Material: Nylon
NEMA Rating: 3R
Rating (A): Strain Relief
Buy American Act Compliance
Country Of Origin: MEXICO
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant