News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
Nylon Cord Grip, 1" NPT Straight, .812-.937 OD Range
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Flexcor
Type: Nylon Cord Grips
Listing Agencies/Third Party Certifications
UL Standard: Yes
Technical Information
Material: Nylon
NEMA Rating: 3R
Rating (A): Strain Relief
Buy American Act Compliance
Country Of Origin: MEXICO
BAA