NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Watertight Nylon Strain Relief Cord Grip, 1" NPT Straight, .562-.687 OD Range, Stainless Steel Mesh
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Yellow
Product Series: Flexcor
Type: Watertight Nylon Strain Relief Cord Grips
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Standard: Yes
Technical Information
Material: Nylon
NEMA Rating: 3R
Rating (A): Strain Relief
Buy American Act Compliance
Country Of Origin: MEXICO
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant