Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Stainless Steel Strain Relief Cord Grip, 1 1/2" Straight, .68-.81 OD Range
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Flexcor
Type: Stainless Steel Strain Relief Cord Grips
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listed: Yes
UL Standard: Yes
Technical Information
Material: Stainless Steel
NEMA Rating: 3R
Rating (A): Stainless Steel 304 IP 67 68 Cord Grip
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant