text.skipToContent text.skipToNavigation

Discontinued - Stainless Steel Support Grips Standard Duty, Closed Mesh

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  FC050U

Stainless Steel, Standard-duty, Closed Mesh, Single eye grip. Cable Diameter - .0500-.0610\'\', Bale length, 7\'\', Mesh length, 11\'\', Break strength, 770 lbs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Standard duty closed mesh support grips are designed for loads up to 600 lbs.
  • Vertical runs of no more than 100 ft.
  • They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
  • Closed mesh support grips are used when the end of the cable is accessible.
  • Support grips are woven of corrosion-resistant stainless steel wire.
  • Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  FC050U
Country Of Origin Mexico
Listing Agencies / 3rd Party Agencies
CSA Listed Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;