Tamper-Resistant Floor Box Assembly - One Gang for Wood Sub-Floors, Nickel
FB1TRDRN
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Tamper-Resistant Floor Box Assembly, #8 duplex opening. Two threaded screw plugs,Includes 3232 15A, 125A tamper-resistant receptacle. Brass.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Tamper-Resistant shutters let plugs in, keep other things out.
- Rugged diecast cover plates.
- Meets UL514(c) and NEC 314.27(c).
- Scrub water compliant.
- With durable nickel or brass cover plates.
- Dual-voltage models available.
- Swing brackets mounting option eliminates drilling tile flooring for mounting screws.
- Wood sub-floors only.
- Wire Fill (AWG): 10 No. 14, 9 No. 12, 8 No. 10.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | Residential/Commercial |
Dimensions
Cubic Capacity | 20.5 cu in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Number of Outlets | 1 |
Resources
Cutsheet
Supporting Document
Installation Instructions
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What’s the minimum depth required to install the box? Also, is it possible to replace the 120 Volt Receptacle with a 220 volt?
The devices in the assembly cannot be swapped out for other devices.
Date published: 2023-04-10
Please sell just the cover, and please include the specifications including the screw hole measurements.
This floorbox is only sold has a complete assembly and the screw hole spacing is 3.281". Here is a link to the installation sheet:
https://legrand.webdamdb.com/directdownload.php?ti=55662058&tok=0OrR3rHxpChvKW6QUmUHeARR
Date published: 2022-06-21
Can you buy just the cover for the FB1TRDRN.
The FB1TRDRN is only sold as a complete unit.
Date published: 2024-02-14
Bazaarvoice SAP Hybris Integration Version 2.8.1