text.skipToContent text.skipToNavigation

Hospital Grade 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Hospital-Grade 20A Self-Test Duplex GFCI
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Hospital Grade GFCI self-test
  • Protects children: patented shutter system helps prevent improper insertion of foreign objects meeting National Electrical Code: Tamper-Resistant requirements

Specifications

General Info
Product Line Pass & Seymour
Color Brown
Country Of Origin China
Number of Receptacles 2
Outlet Type Commercial, GFCI, Indoor, Self-Test
Application Sector Residential/Commercial
Standard cULus, UL Listed, FSUL
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.73 in
Product Depth US 1.03 in
Product Height US 4.2 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Interrupt Rating 4 A
Frequency Rating 60 Hz
Trip Range 5±1 mA
Connection Back and Side Wire
Amperage 20 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
Voltage 125.0 V
Environmental Conditions 95% Humidity, UL 94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Why do you still maintain the monthly manual test on this device when it is self testing every 3 seconds and fails safe? The monthly testing requirement is a huge burden for hospitals where an electrician has to go check 500+ devices each month.

Asked by: kenny
The self test feature does not open and close the contacts. To exercise the contacts requires pushing the Test button.
Answered by: Legrand Technical Support
Date published: 2021-04-16
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_2097HG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT