Hospital Grade 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Black
2097HGBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Hospital-Grade 20A Self-Test Duplex GFCI
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | Commercial, GFCI, Indoor, Self-Test | ||
Application Sector | Residential/Commercial | ||
Standard | cULus, UL Listed, FSUL | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.73 in | ||
Product Depth US | 1.03 in | ||
Product Height US | 4.2 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Interrupt Rating | 4 A | ||
Frequency Rating | 60 Hz | ||
Trip Range | 4 to 6 mA | ||
Connection | Back and Side Wire | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
Voltage | 125 V | ||
Environmental Conditions | 95% Humidity, UL 94 V2 |
Resources
Instruction Sheet
Brochure
Product Environmental Profile
Supporting Document
Guide Form Specifications
BIM Models
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Why do you still maintain the monthly manual test on this device when it is self testing every 3 seconds and fails safe? The monthly testing requirement is a huge burden for hospitals where an electrician has to go check 500+ devices each month.
The self test feature does not open and close the contacts. To exercise the contacts requires pushing the Test button.
Date published: 2021-04-16
Bazaarvoice SAP Hybris Integration Version 2.8.1