text.skipToContent text.skipToNavigation

Hospital Grade Audible Alarm Tamper-Resistant 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Red

2097HGTRARED Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Hospital-Grade Audible Alarm Tamper-Resistant 20A Self-Test Duplex GFCI
Color Red
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Hospital Grade GFCI self-test

Specifications

General Info
Product Line Pass & Seymour
Color Red
Country Of Origin China
Application Sector Residential/Commercial
Standard cULus, UL Listed, FSUL
Dimensions
Product Width US 1.73 in
Product Depth US 1.03 in
Product Height US 4.2 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Interrupt Rating 4 A
Frequency Rating 60 Hz
Trip Range 5±1 mA
Connection Back and Side Wire
Amperage 20 A
Number of Poles Double Pole
Voltage 125.0 V
Environmental Conditions 95% Humidity, UL 94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;