Hospital Grade Tamper-Resistant 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Gray
2097HGTRGRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Hospital-Grade Tamper-Resistant 20A Self-Test Duplex GFCI
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Finish | Matte | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | Commercial, GFCI, Indoor, Self-Test, Tamper-Resistant | ||
Application Sector | Residential/Commercial | ||
Standard | cULus, UL Listed, FSUL | ||
Type | Outlet |
Dimensions
Product Width US | 1.73 in | ||
Product Depth US | 1.03 in | ||
Product Height US | 4.2 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Interrupt Rating | 4 A | ||
Frequency Rating | 60 Hz | ||
Trip Range | 5±1 mA | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
Voltage | 125.0 V |
Resources
Brochure
Product Environmental Profile
BIM Models
Supporting Document
Guide Form Specifications
Instruction Sheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
are these marked on the front as tamper resistant to easily identify if it is?
All of our GFCI's have the TR stamp on the outer edge of the receptacle body as shown on the attached image. UL no longer requires the stamp to be on the actual face of the receptacle.
Date published: 2022-06-27
Bazaarvoice SAP Hybris Integration Version 2.8.1