NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Spec-Grade Audible Alarm Tamper-Resistant 20A Self-Test Duplex GFCI, Gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Gray
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listed: No
cULus: Yes
Federal Spec: Yes
UL Standard: UL498
Technical Information
Amps: 20A
NEMA Configuration Number: 5-20R
Volts: 125
Buy American Act Compliance
Country Of Origin: CHINA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit