Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
NAFTA-Compliant Trademaster®/Spec-Grade Tamper-Resistant 15A Self-Test Duplex GFCI, Brown
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Brown
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listed: No
cULus: Yes
Federal Spec: Yes
UL Standard: UL498
Technical Information
Amps: 15A
NEMA Configuration Number: 5-15R
Volts: 125
Buy American Act Compliance
Country Of Origin: MEXICO
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit