News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
NAFTA-Compliant Trademaster®/Spec-Grade Tamper-Resistant 15A Self-Test Duplex GFCI, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Listing Agencies/Third Party Certifications
CSA Listed: No
cULus: Yes
Federal Spec: Yes
UL Standard: UL498
Technical Information
Amps: 15A
NEMA Configuration Number: 5-15R
Volts: 125
Buy American Act Compliance
Country Of Origin: MEXICO
BAA

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit