NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
PlugTail® Hospital-Grade 15A Self-Test GFCI Receptacle, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Listing Agencies/Third Party Certifications
CSA Listed: No
cULus: Yes
Federal Spec: Yes
UL Standard: UL498
Technical Information
Amps: 15A
NEMA Configuration Number: 5-15R
Volts: 125
Buy American Act Compliance
Country Of Origin: CHINA

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit