NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
30A Pin & Sleeve Splashproof Connector
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Pin & Sleeve North American Splashproof Connector
Number Of Poles: 2
Number Of Wires: 3
Listing Agencies/Third Party Certifications
CSA Listing Info: No
CUL Listing No: No
cULus: Yes
cURus: No
Federal Spec: No
UL Listing No: No
UN SPSC: 39121403
UR: No
Dimensions
Length (US): 6.97"
Technical Information
Amps: 30A
Volts: 480VAC
Volts (AC): 480
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 95ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 124ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;