News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
16A Pin & Sleeve International Splashproof Inlet
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Pin & Sleeve International Splashproof Inlet
Number Of Poles: 4
Number Of Wires: 5
Listing Agencies/Third Party Certifications
RoHS: Yes
Technical Information
Amps: 16A
Volts: 220/380 240/415
Buy American Act Compliance
Country Of Origin: FRANCE
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 56ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;