NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
16A Pin & Sleeve International Splashproof Inlet
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Pin & Sleeve International Splashproof Inlet
Number Of Poles: 4
Number Of Wires: 5
Listing Agencies/Third Party Certifications
RoHS: Yes
Technical Information
Amps: 16A
Volts: 120/208 144/250
Buy American Act Compliance
Country Of Origin: FRANCE
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 64ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 53ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;