text.skipToContent text.skipToNavigation

Pin & Sleeve Watertight 16A 120V/208V 144V/250V Plug

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

4-Pole, 5-Wire, Pin and Sleeve Watertight Plug. 16A, 120/208, 144/250V.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All P&S Watertight Pin & Sleeve plugs, connectors, receptacles, and inlets bring you the features to enhance versatility, reliability, and safety.
  • Products come completely ready to wire, for quick, simple installation.
  • And all feature chemical-resistant thermoplastic construction.
  • Shrouded, nickel-plated, solid-brass pins provide corrosion protection and excellent conductivity.
  • An exclusive, hinged cord grip eliminates loose parts that get lost.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin United States
Dimensions
Product Width US 3.2 in
Product Height US 3.2 in
Product Length US 5.5 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;