NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Pin & Sleeve Replacement Connector Cap
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Pin & Sleeve North American Watertight Replacement Receptacle Cap
Number Of Poles: 4
Number Of Wires: 5
Listing Agencies/Third Party Certifications
CSA Listing Info: No
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: No
UN SPSC: 39121403
UR: No
Technical Information
Amps: 100A
Volts: 3√łY 120/208VAC
Volts (AC): 120/280
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA