text.skipToContent text.skipToNavigation

Pin & Sleeve Watertight 100A Replacement Receptacle Caps

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replacement Receptacle Lid, 5-Wire 100A 3-Phase 347/600V.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All P&S Watertight Pin & Sleeve plugs, connectors, receptacles, and inlets bring you the features to enhance versatility, reliability, and safety.
  • North American products come completely ready to wire, for quick, simple installation. And all feature chemical-resistant thermoplastic construction.
  • Shrouded, nickel-plated, solid-brass pins provide corrosion protection and excellent conductivity.
  • An exclusive, hinged cord grip eliminates loose parts that get lost.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin United States
Application Sector Industrial
Standard UL Listed
Dimensions
Product Width US 5.2 in
Product Depth US 0.24 in
Product Height US 6.6 in
Technical Information
Number of Wires 5
Amperage 100 A
Number of Poles 4-Way
Voltage 347.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;