Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Compact Fluorescent Lampholder (CFL), White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Type: CFL Lampholder
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: Yes
cULus: Yes
UN SPSC: 39111803
Technical Information
Volts: 120VAC
Watts: 13W
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
Resources
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 63ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 62ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;