NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Metal Shell Lampholder
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Incandescent Metal Shell Lampholder, Medium Base
Listing Agencies/Third Party Certifications
CSA Listing Info: No
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39111803
UR: No
Dimensions
Height (Metric): 2.5"
Height (US): 2.5"
Width (US): 2.0"
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No