Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Metal Shell Lampholder
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Incandescent Metal Shell Lampholder, Medium Base
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: No
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39111803
UR: No
Dimensions
Height (US): 2.5"
Width (US): 2.0"
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant