NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Socket Extension/Cluster
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Incandescent Medium Base Lampholder, Socket Extension Cluster
Listing Agencies/Third Party Certifications
CSA Listing Info: No
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: No
UN SPSC: 39111803
UR: No
Dimensions
Diameter (US): 1.44"
Technical Information
Volts: 250V
Watts: 660
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No