Discontinued - 15A, 120/277V Decorator Combination Two, Non-Grounding/Single-Pole Switches, Light Almond
680LA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RCD11LA
Our standard Pass & Seymour combination switches allow you to add lights to any room in your home without having to add or replace wall boxes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easily accessible break-off separate or common feed.
- Long-life red neon lamp in pilot light rated 1/25 Watt, 125V.
- Side wire #12 and #14 AWG.
- Two devices fit into the space of one.
- Grounding combination devices meet NEC Requirements.
- Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | RCD11LA | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | UL20 | ||
Type | Combination |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Contact Configuration | N-O | ||
Operating Cycles | 30000 | ||
Actuator | Toggle | ||
Connection | non-grounding, Side wire | ||
Contact Rating | 120/277 VAC, 15 Amp | ||
Amperage | 15 A | ||
Action | (2) SP | ||
Number of Poles | Single Pole | ||
Voltage | 0.433 V | ||
Environmental Conditions | Flammability: UL94 V2 |
Resources
Cutsheet
Supporting Document
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
does this switch come as a single pole / 3way combination switch?
Our Decorator style SP/3W combination switch is RCD33W. Each switch can be wired as SP or 3Way
Date published: 2020-08-31
Switch #680-w does this come as a combo single pole / 3 way? Different model number of course.
Our Decorator style SP/3W combination switch is RCD33W. Each switch can be wired as SP or 3Way.
Date published: 2020-08-31
Bazaarvoice SAP Hybris Integration Version 2.8.1