Discontinued - Canopy Switch
1205A
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Canopy Switch, Interiors Only, with Leads, Plunger & Face Plate 15 Amp 120Vac, 15 Amp 250 Vac
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | UL Listed |
Technical Information
Contact Configuration | N-O | ||
Operating Cycles | 30000 | ||
Contact Rating | 120/250 VAC, 15 Amp | ||
Amperage | 15 A | ||
Action | SP | ||
Number of Poles | Single Pole | ||
Voltage | 120 V | ||
Environmental Conditions | Flammability: UL94 V2 |
Resources
Cutsheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1