NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
TradeMaster Decorator Combination Switch with Pilot Light, White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: White
Product Series: TradeMaster
Type: Combination
Number Of Poles: 1
Style: Decorator
Listing Agencies/Third Party Certifications
RoHS: Yes
cULus: Yes
UL Listing No: 20
UL Standard: Yes
UN SPSC: 39121704
Dimensions
Depth (US): 1.59"
Height (US): 3.81"
Width (US): 1.29
Technical Information
Amps: 15A
NEMA Configuration Number: 5-15R
NEMA Rating: Yes
Volts: 120/125VAC
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit