Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
TradeMaster Grounding Toggle Switch, White, 100-Count Bulk Package
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Product Series: TradeMaster
Type: Toggle
Number Of Poles: 1
Special Features: Self-Grounding
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: C22.2 111
CSA Standard: Yes
cULus: Yes
cUL Standard: Yes
UL Listing No: UL20
UL Standard: Yes
UN SPSC: 39121406
Dimensions
Depth (US): 1.090"
Height (US): 3.281"
Width (US): 1.25"
Technical Information
Amps: 15A
Volts: 120VAC
Volts (AC): 120
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 46ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit