Discontinued - Titan Series Fluorescent 2 Wire Dimmer, Black
CDFB10277BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Slide Dimmer, Electronic Single Pole�2Wire 10A 277V, Black
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For use with 2 wire 120V and 277V fluorescent dimming ballasts.
- Field configurable wall plate system.
- Labeling system.
- Adjustable low end output voltage.
- Shipped with protective film.
- Rugged construction.
- Superior ratings with a minimum of derating when ganged.
- Simple to plan the rough-in.
- Available in single pole slide-to-OFF and single pole/3-way preset models.
- Attractive European styling.
- Eye-catching packaging.
- Exclusive adaptor kit to install other Decorator opening devices under the Titan: wall plate system. (See Page N-29.)
- Blank center plate included.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | cULus, California Title 24 Compliant | ||
Type | Dimmer |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Operating Cycles | 100 | ||
Frequency Rating | 60 Hz | ||
Amperage | 10 A | ||
Number of Poles | Single Pole | ||
Voltage | 277 V | ||
Load | Up to rating of device (including de-rating) | ||
Environmental Conditions | Non-Condensing Humidity: Less than 95% |
Resources
Installation Instructions
TITAN INSTRUCTIONS DINSTALLATION GRADATEURS POUR LAMPES À INCANDESCENCE, GRADATEURS MAGNÉTIQUES BASSE TENSION, CONTRÔLEURS DE VITESSE DE VENTILATEUR, CONTRÔLEURS DEHUMMER DE VITESSE DE VENTILATEUR, GRADATEURS POUR LAMPES FLUORESCENTES
pdf
Titan Incandescent Dimmers, Magnetic Low Voltage Dimmers, Fan Speed Controls, Dehummer Fan Speed Controls and Fluorescent Dimmers
pdf
Titan Incandescent Dimmers, Magnetic Low-Voltage Dimmers, Fan Speed Controls, Dehummer Fan Speed Controls and Fluorescent Dimmers
pdf
Titan Installation Instructions
pdf
View More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1