NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Titan Series Fluorescent 2 Wire Dimmer, Gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Gray
Size: Wide
Product Series: Titan
Type: Fluorescent
Number Of Poles: 1
Number Of Wires: 2
Style: Wide
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: No
CUL Listing No: No
cULus: Yes
cURus: No
Federal Spec: No
UL Listing No: No
UN SPSC: 39121559
UR: No
Technical Information
Amps: 16A
Volts: 120V
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit