NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Rotary Dimmer Accessory, Brown
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Brown
Type: Rotary Replacement Knobs
Listing Agencies/Third Party Certifications
CSA Listing Info: No
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: No
UN SPSC: 39121559
UR: No
Dimensions
Weight: 0.13444
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit