Commercial Occupancy Sensor, Light Almond
WSP200LA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wall Mount Occupancy Sensor, Light Almond
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Detection Signature Analysis provides high immunity to RFI and EMI.
- Compact, decorator design replaces existing wall switch.
- Integrated light level sensor works from 10 to 150 footcandles.
- Compatible with all electronic and magnetic ballasts, PL lamp ballasts, compact fluorescent.
- Adjustable time delay of 30 seconds to 30 minutes.
- Dual 120/277VAC operation.
- 30% to 60% energy savings.
- Positive detection indicator.
- No minimum load requirement.
- Adjustable sensitivity from 20% to 100%.
- Patented voltage drop protection.
- Patented Zero Crossing Circuitry.
- 180 degree coverage of up to 900 sq. ft.
- cULus listed.
- 5-year warranty.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | WSP250LA | ||
Country Of Origin | China |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Sensor Type | Occupancy |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
how do you program the wsp 200?
Hello Burt,
Please contact Pass & Seymour Technical Support for further assistance with programming the WSP-200 sensor.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2023-04-18
Bazaarvoice SAP Hybris Integration Version 2.8.1