NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Outdoor Lamp Cluster Cover for Single Gang Box, White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Type: Lighting Cluster Covers
Style: Outdoor Lamp
Listing Agencies/Third Party Certifications
CSA Listing Info: Yes
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39121305
UR: No
Dimensions
Diameter (US): 4"
Buy American Act Compliance
Country Of Origin: INDIA
Buy American Act Status: Buy American Act Compliant

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit