text.skipToContent text.skipToNavigation

Discontinued - 120V Single Pole 3-Way Occupancy/Vacancy Sensor, Manual Operation, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  CH-250-LA

Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Occupancy-based control plus multi-way operation. California Title 24 compliant.
  • Two or more RW3U603 sensors connected together will allow enhanced coverage of the controlled space.
  • Replaces 3-way or 4-way switches when used with other RW3U603 sensors.
  • Adjustable time delay of 15 seconds, 5, 15, 30 minutes.
  • Lighted switch for visibility in darkened rooms.
  • Manual-ON operation.
  • Adjustable light level setting of 10 to 150 fc (100 to 1500 lux). Coverage: 180 degrees, max. 600 ft.2 (56m2).
  • Load: Incandescent, Fluorescent, Compact Fluorescent (CFL), Magnetic Low-Voltage (MLV) and Electronic Low-Voltage (ELV) 1/6 hp.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  CH-250-LA
Country Of Origin China
Technical Information
Sensor Type Occupancy, Vacancy
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can I use LED bulbs with these motion sensing switches?  

Asked by: Joe
Hello Joe, The RW3U603I is compatible with LED bulbs, please review the complete list of compatible loads below. Load: Incandescent, Fluorescent, Compact Fluorescent (CFL), Magnetic Low-Voltage (MLV) and Electronic Low-Voltage (ELV) 1/6 hp. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-02-03

are they dual voltage 277/120v or just 120v? if just 120v do you have one that will do both voltages in a 3 way and 4 way?

Asked by: nathan
The RW3U600 is rated for 120V only. The PW301W is rated for 120/277V and can be installed in multiple locations for 3way/4way applications
Answered by: Legrand Technical Support
Date published: 2021-09-02

how many motion detector switches needed in a 3 way operation. do i need 2 motion detectors to replace both 3 way switches or will replacing just 1 of the switches work?

Asked by: Bob E
The RW3U603 can be installed for a 3way by using two of the same sensor or one sensor and one TM870STM single pole momentary switch for multi-way Manual-ON/OFF single load control. Wiring diagrams for both ways are illustrated on the instruction sheet. https://legrand.webdamdb.com/directdownload.php?ti=55658223&tok=XkLCQI3TvmpRc65xhHk8MwRR
Answered by: Legrand Technical Support
Date published: 2021-07-08
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_RW3U603LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT