Discontinued - Night Light with Single 15A Tamper-Resistant Outlet, Ivory
NTL81TRICC6
Pass and Seymour
Night Light with Single 15A Tamper-Resistant Outlet, Black is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | NTL885TRICC6 | ||
Color | Ivory | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | cULus, UL Listed | ||
Type | Nightlight |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Contact Configuration | 15A | ||
Operating Cycles | 50000 | ||
Contact Rating | 125 | ||
Amperage | 15 A | ||
Voltage | 125.0 V | ||
Environmental Conditions | UL94 V2 |
Resources
Cutsheet
Installation Instructions
Reviews
Rated 5 out of
5
by
Dan P from
Exactly what I needed
Exactly what I needed. I needed to match this to an existing outlet that I purchased years ago. I could not find it anywhere. Legrand had it online. Price was reasonable. With shipping it was a little more that I would have paid at a home improvement store, but I guess it was a small price to pay for an item I could not find anywhere else. Outlet was as expected. Good quality, installed easy and works as it should.
Date published: 2018-04-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have searched everywhere, is this actually available anywhere in white?
The NTL81TRWCC6 is no longer available and has been replaced with the NTL885TRWCC6, which is currently in stock.
https://www.legrand.us/wiring-devices/outlets-and-receptacles/residential-receptacles/radiant-15a-tamper-resistant-outlet-with-night-light/p/ntl885trwcc6?text=NTL885TRWCC6
Date published: 2021-12-21
What cover do you recommend to purchase to go with this?
This will work with RWP26W or TP26W wallplate for a single gang installation.
https://www.legrand.us/radiant/products/wallplates/rwp26w.aspx
https://www.legrand.us/radiant/search.aspx?q=tp26w
Date published: 2019-05-06
Does the light come on and off instantly or id there a long delay?
Good Morning,
There should be no delay when it turns on and off.
Hope this helps!
Date published: 2018-08-16
Bazaarvoice SAP Hybris Integration Version 2.8.1